IESNA:LM-63-2002
[TEST]P1296358
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3DL1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 3000K CCT AND, 90CRI , E3DL1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]809
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
2152.8 2151.3 2138.3 2113.9 2083.3 2041.3 1987.8 1928.2 1861.7 1782.2
1697.4 1605.7 1508.6 1407 1303.8 1200.6 946.9 724.5 537.3 397.4
288.9 210.9 152.1 108.5 75.7 53.5 37.4 26.7 18.3 13
9.2 7.6 6.9 6.1 5.3 5.3 4.6 3.8 3.1 2.3
2.3 1.5 1.5 0.8 0 0
